Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric XZCP1264L2 Image

XZCP1264L2

Green premium brand logo
Schneider Electric XZCP1264L2 Image
XZCP1264L2
Green premium brand logo

pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Pre-wired connectors
    series name
    General purpose
    Complementary
    electrical connection
    Elbowed female connector M12, 5 pins (included earth pin)
    cable connector fixing
    Screw-on
    collar material
    Metal
    status LED
    Without
    cable length
    2 m
    cable outer diameter
    5.9 mm
    cable composition
    5 x 0.34 mm²
    wire insulation material
    PUR
    [Ue] rated operational voltage
    60 V AC
    75 V DC
    [In] rated current
    4 A
    contact resistance
    5000 µOhm
    minimum insulating resistance
    1 GΩ
    net weight
    0.115 kg
    Environment
    IP degree of protection
    IP69K
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -40…80 °C static
    -5…80 °C flexing
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Safety light curtains Preventa XUSL (Version 3.0)
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 6.4 MB
    Date 3/20/19
    Description
    Safety light curtains. Accessories. Muting module. Security modules.
    Size pdf
    Size 63.2 MB
    Date 5/22/17
    Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 6.5 MB
    Date 3/18/19
    Description
    Barrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.
    Size pdf
    Size 56.5 MB
    Date 5/10/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XZCP1264L2: pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 84.3 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.4 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    Description
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    Description
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    pre-wired connectors XZ - elbowed female - M12 - 5 pins - cable PUR 2m
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Twido and Altivar, Magelis and OTB, FTB (Version 01)
    Files in document
    dco
    pdf
    3.4 MB
    pdf
    10.2 MB
    Description
    This document is intended to provide a quick introduction to the described System. It is not intended to replace any specific product documentation. On the contrary, it offers additional information to the product documentation, for installing, configuring and starting up the system.A detailed functional description or the specification for a specific user application is not part of this document. Nevertheless, the document outlines some typical applications where the system might be implemented.33003614_K01_000_01.pdf: 115 pagesEXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip: source codeWiring diagram:ACAD_DWG.rar, EPLAN4.P.SCHNEIDER.DCO.Z13, EXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip, DCO.PDF
    Size zip
    Size 14.4 MB
    Date 9/1/09
    Files in document
    dco
    pdf
    3.4 MB
    pdf
    10.2 MB
    Description
    This document is intended to provide a quick introduction to the described System. It is not intended to replace any specific product documentation. On the contrary, it offers additional information to the product documentation, for installing, configuring and starting up the system.A detailed functional description or the specification for a specific user application is not part of this document. Nevertheless, the document outlines some typical applications where the system might be implemented.33003614_K01_000_01.pdf: 115 pagesEXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip: source codeWiring diagram:ACAD_DWG.rar, EPLAN4.P.SCHNEIDER.DCO.Z13, EXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip, DCO.PDF
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes
    Connectors


    BU :
    Blue
    BN :
    Brown
    BK :
    Black
    Y/G :
    Yellow / Green
    BK/WH :
    Black / White


Compare products: /