View all
OsiSense XS & XT

XZCP2737L2
XZCP2737L2
pre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2m
Show more characteristics-
Characteristics
Main accessory / separate part category Cabling accessoryaccessory / separate part type Pre-wired connectorsseries name General purposeComplementary electrical connection Straight male connector M8, 3 pinscable connector fixing Screw-onClip-oncollar material Metalstatus LED Withoutcable length 2 mcable outer diameter 5.2 mmcable composition 3 x 0.34 mm²wire insulation material PUR[Ue] rated operational voltage 60 V AC75 V DC[In] rated current 4 Acontact resistance 5000 µOhmminimum insulating resistance 1 GΩnet weight 0.08 kgEnvironment IP degree of protection IP69KIP65IP67product certifications CULusambient air temperature for operation -40…80 °C static-5…80 °C flexingambient air temperature for storage -40…80 °COffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- English5
CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for XZCP2737L2: pre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XZCP2737L2: pre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2m (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.End of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 144.4 KBDate 9/1/13EU RoHS DeclarationFormatSizeAdd to My Documentspre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2mDescriptionpre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2mSize pdfSize 195.3 KBDate 12/6/19Descriptionpre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2mProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 372.7 KBDate 11/1/17REACh DeclarationFormatSizeAdd to My Documentspre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2mDescriptionpre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2mSize pdfSize 195.3 KBDate 12/6/19Descriptionpre-wired connectors XZ - straight male - M8 - 3 pins - cable PUR 2m -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
DimensionsL :Lenght of cable -
Connections and Schema
Connections and SchemesConnectorBK :BlackBU :BlueBN :Brown