Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCR1511041C5 Image

XZCR1511041C5

Green premium brand logo
Schneider Electric XZCR1511041C5 Image
XZCR1511041C5
Green premium brand logo

jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male 4 pins straight connector with screw-on
    jumper cable end 2
    M12 female 4 pins straight connector with screw-on
    cable composition
    4 x 0.34 mm²
    cable length
    5 m
    wire insulation material
    PUR
    cable outer diameter
    5.2 mm
    [Ue] rated operational voltage
    250 V AC
    300 V DC
    [In] rated current
    4 A
    insulation resistance
    >= 1000 MOhm
    maximum resistance across terminals
    5000 mOhm
    net weight
    0.095 kg
    Environment
    IP degree of protection
    IP69K
    IP67
    IP65
    product certifications
    CULus
    ambient air temperature for operation
    -35…90 °C static
    -5…90 °C flexing
    ambient air temperature for storage
    -35…100 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.4 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    jumper cable XZ - male straight M12 4-pin - female straight M12 4-pin - PUR 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes



Compare products: /