Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XZ
Schneider Electric XZCR1511062B1 Image

XZCR1511062B1

Schneider Electric XZCR1511062B1 Image
XZCR1511062B1

jumper cable XZ - male straight M12 3-pin - female straight M12 3-pin - PUR 1m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male 3 pins straight connector with screw-on
    jumper cable end 2
    M12 female 3 pins straight connector with screw-on
    cable composition
    3 x 0.5 mm²
    cable length
    1 m
    wire insulation material
    PUR
    cable outer diameter
    5.2 mm
    [Ue] rated operational voltage
    30 V AC
    36 V DC
    [In] rated current
    4 A
    insulation resistance
    >= 1000 MOhm
    maximum resistance across terminals
    5000 mOhm
    net weight
    0.065 kg
    Environment
    IP degree of protection
    IP67
    product certifications
    CULus
    ambient air temperature for operation
    -35…90 °C static
    -5…90 °C flexing
    ambient air temperature for storage
    -35…100 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XZCR1511062B1: jumper cable XZ - male straight M12 3-pin - female straight M12 3-pin - PUR 1m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XZCR1511062B1: jumper cable XZ - male straight M12 3-pin - female straight M12 3-pin - PUR 1m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes



Compare products: /