Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XM
Schneider Electric XZCR1511064D1 Image

XZCR1511064D1

Green premium brand logo
Schneider Electric XZCR1511064D1 Image
XZCR1511064D1
Green premium brand logo

jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessory
    accessory / separate part type
    Jumper cable
    Complementary
    jumper cable end 1
    M12 male 5 pins straight connector with screw-on
    jumper cable end 2
    M12 female 5 pins straight connector with screw-on
    cable composition
    4 x 0.34 mm² + 1 x 0.5 mm²
    cable length
    1 m
    wire insulation material
    PUR
    cable outer diameter
    5.9 mm
    [Ue] rated operational voltage
    30 V AC
    36 V DC
    [In] rated current
    4 A
    insulation resistance
    >= 1000 MOhm
    maximum resistance across terminals
    5000 mOhm
    net weight
    0.08 kg
    Environment
    IP degree of protection
    IP67
    IP65
    IP69K
    product certifications
    CULus
    ambient air temperature for operation
    -35…90 °C static
    -5…90 °C flexing
    ambient air temperature for storage
    -35…100 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XZCR1511064D1: jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XZCR1511064D1: jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.4 KB
    Date 9/1/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
    Description
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 372.7 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
    Description
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    jumper cable XZ - male straight M12 5-pin - female straight M12 5-pin - PUR 1m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    L :
    Lenght of cable


  • Connections and Schema

    Connections and Schemes



Compare products: /