Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
Schneider Electric ZB5APA4C1 Image
Discontinued

ZB5APA4C1

Schneider Electric ZB5APA4C1 Image
Discontinued
ZB5APA4C1

red flush pushbutton head with clear boot colour plated white

Show more characteristics
ZB5APA4C1 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Head for non-illuminated push-button
    device short name
    ZB5
    product compatibility
    Not compatible with legend holder
    bezel material
    Plastic colour plated white
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    type of operator
    spring return
    operator profile
    Red flush, unmarked
    operator additional information
    Clear boot
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    30 mm
    CAD overall depth
    37 mm
    mechanical durability
    10000000 cycles
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    EN/IEC 60947-5-1
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-1
    JIS C8201-1
    product certifications
    GL
    DNV
    CSA
    BV
    RINA
    UL listed
    LROS (Lloyds register of shipping)
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    Packing Units
    Package 1 Weight
    21.000 g
    Package 1 Height
    4.200 cm
    Package 1 width
    3.300 cm
    Package 1 Length
    5.200 cm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5APA4C1 : red flush pushbutton head with clear boot colour plated white
    Description
    red flush pushbutton head with clear boot colour plated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    red flush pushbutton head with clear boot colour plated white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5APA4C1 : red flush pushbutton head with clear boot colour plated white
    Description
    red flush pushbutton head with clear boot colour plated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    red flush pushbutton head with clear boot colour plated white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ZB5APA4C1 : red flush pushbutton head with clear boot colour plated white
    Description
    red flush pushbutton head with clear boot colour plated white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    red flush pushbutton head with clear boot colour plated white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.