Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XB5R
Schneider Electric ZBRM22B0 Image

ZBRM22B0

Schneider Electric ZBRM22B0 Image
ZBRM22B0

wireless and battery less handy box, 2 double action buttons

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB5R
    product or component type
    Wireless and batteryless transmitter
    device short name
    XB5R
    kit composition
    1 set of caps: ZBA80
    1 handy box: ZBRM22
    2 transmitter: ZBRT2
    contact operation
    2 double action UP/DOWN push-buttons
    bezel material
    Plastic
    fixing collar material
    Plastic
    mounting diameter
    22 mm
    Complementary
    shape of signaling unit head
    Round
    type of operator
    spring return push-button with transmitter
    operator profile
    Flush
    operator additional information
    Set of caps
    net weight
    0.2 kg
    mechanical durability
    400000 cycles
    operating travel
    4.3 mm (total travel)
    operating force
    25 N C/O changing electrical state
    shock resistance
    25 gn (duration = 6 ms) for 6000 shocks conforming to IEC 60068-2-27
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    mechanical robustness
    Free fall resistance 1000 mm conforming to EN/IEC 60068-2-32
    communication port protocol
    Zigbee green power at 2.4 GHz
    maximum sensing distance
    100 m in free field
    25 m transmitter in the handy box and receiver in a metal enclosure
    300 m transmitter in the handy box, receiver in metal enclosure and use relay-antenna
    acquisition time
    2 ms
    response time
    < 2 ms
    emission power
    3 mW
    Environment
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…55 °C
    IP degree of protection
    IP65 (front face) conforming to IEC 60529
    IP65 (front face) conforming to UL Type 12
    IK degree of protection
    IK03 conforming to IEC 50102
    relative humidity
    95 % at 70 °C without condensation
    vibration resistance
    5 gn (f= 11…500 Hz) conforming to IEC 60068-2-6
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Immunity for industrial environments
    Radiated emission
    radio agreement
    ANATEL
    ARIB T66
    FCC
    ICASA
    RSS
    SRRC
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    product certifications
    BT 2006/95/EC
    C-Tick
    EAC
    CSA
    UL
    CCC
    directives
    2004/108/EC - electromagnetic compatibility
    1999/5/EC - R&TTE directive
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Chinese1
    • French2
    • German1
    • Italian1
    • Japanese1
    • Kazakh1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    ZBRM01 Mobile Box, Intruction Sheet (Version 04)
    Files in document
    pdf
    1.7 MB
    pdf
    997.9 KB
    Size zip
    Size 2.7 MB
    Date 8/1/14
    Files in document
    pdf
    1.7 MB
    pdf
    997.9 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    wireless and battery less handy box, 2 double action buttons
    Description
    wireless and battery less handy box, 2 double action buttons
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    wireless and battery less handy box, 2 double action buttons
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    wireless and battery less handy box, 2 double action buttons
    Description
    wireless and battery less handy box, 2 double action buttons
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    wireless and battery less handy box, 2 double action buttons
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    wireless and battery less handy box, 2 double action buttons
    Description
    wireless and battery less handy box, 2 double action buttons
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    wireless and battery less handy box, 2 double action buttons
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Wireless and Batteryless Pushbutton

    Plastic Mobile Box for Mobile or Fix Use - 2 Functions



Compare products: /