Welcome to the Schneider Electric corporate Website

Select your location

View all   Harmony XB4
Schneider Electric ZBY02498 Image
Discontinued

ZBY02498

Schneider Electric ZBY02498 Image
Discontinued
ZBY02498

marked legend 8 x 27 mm for legend holder 30 x 40 mm - AUTO CICLO-CICLO

Show more characteristics
Commercial status
Discontinued on 31 March 2020
End-of-service on 31 March 2020
ZBY02498 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB4
    Harmony XB5
    product or component type
    Marked legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Legend holder 30 x 40 mm
    For standard head
    marking
    White AUTO CICLO-CICLO on 1 black side, 1 red side background
    label dimensions
    8 x 27 mm
    language
    Spanish
    Complementary
    Warranty
    18 months
    material
    Plastic
    product compatibility
    ZBZ32
    ZBZ34
    range compatibility
    Harmony XB4
    Harmony XB5
    net weight
    0.001 kg
    operator position information
    2 positions 90°
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /