Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys B
Schneider Electric ZC4GM9 Image
Discontinued

ZC4GM9

Schneider Electric ZC4GM9 Image
Discontinued
ZC4GM9

auxiliary contact block - 1 NC - gold plated - for TeSys B

Show more characteristics
ZC4GM9 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    TeSys B
    range
    TeSys
    product or component type
    Auxiliary contact block
    product compatibility
    CR1B
    LC1B
    pole contact composition
    1 NC
    Complementary
    mounting location
    Front
    contacts material
    Gold flashed contacts
    [Ith] conventional free air thermal current
    20 A
    mechanical durability
    1000000 cycles
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 4 mm² with cable end
    Control circuit: screw clamp terminals 1 cable(s) 6 mm² without cable end
    Control circuit: screw clamp terminals 2 cable(s) 4 mm² with cable end
    Control circuit: screw clamp terminals 2 cable(s) 6 mm² without cable end
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.7 MB
    Date 6/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /