Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   S2000
Schneider Electric ZZA_38HDWE Image

ZZA_38HDWE

Schneider Electric ZZA_38HDWE Image
ZZA_38HDWE

S2000 - Cord Grip - White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Schneider S2000
    product or component type
    Cord grip
    colour tint
    White
    Complementary
    material
    Plastic
    wire section
    2.5 mm²
    diameter
    22 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ZZA_38HDWE : S2000 - Cord Grip - White
    Description
    S2000 - Cord Grip - White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    S2000 - Cord Grip - White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.