Configure your pendant control station
Configure your pendant control stations in just a few clicks with the Pendant Station Configurator tool. Thanks to pre-defined models, easily select your desired model and customize your pendant control stations.
The pendant control stations configurator is a tool by Schneider Electric to streamline the configuration process for the ranges of SKYP, XAVA, XACB, XACD. This tool allows users to easily customize and tailor their Pendant control station to specific application requirements. Thanks to the configurator, users can effortlessly select the enclosure material, circuit types, single or 2 speed hoist motor, the number of push buttons switches and the size of holes from 2 mm to 12 mm. Then, to ensure compatibility and optimal performance, users can also select all accessories.
Features
- Easy configuration: Simple configuration with multiple options to meet your specific needs.
- Detailed information: Technical details/illustrations for all options available.
When launching the tool, you will quickly go through 4 main steps:
- Step 1 “Select Your model of pendant control station” Easily select a model from the "Selector" you want to configure.
- Step 2 "Choose Your Options" Configure the pendant control stations by selecting the enclosure and your accessories
- Step 3 "Check & Save"Check your configured Pendant control station on the "Summary Tab" and save it for later usage.
- Step 4 "Ask for a quote"Send an email with the attached configuration file to your local Schneider Sales Representative or contact our Customer Care Center to receive a quote.