Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Impact-Company-Logo-English Black-01-177x54

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Configure your Harmony devices

Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Latest version for Google Chrome, Mozilla Firefox or Microsoft Edge is recommended for optimal functionality.

The Harmony configurator is a tool by Schneider Electric that streamlines the configuration process for the range Harmony XB4, XB5, XALD, XALK, XVB, XV6 & XV4, 9001K, 9001SK, XB7, XB6, and XB5R. This tool allows users to easily configure their push button, pilot light, control box, tower light, or specific application requirements. Thanks to the configurator, anyone can effortlessly select the model, mounting, light, and color.

Features

  • Easy configuration: Simple configuration with multiple options to meet your specific needs. 
  • Detailed information: Technical details/illustrations for all options available. 
  • Customize: Simple customization of your push button, selector switch, legend panel, legend plate, control box or tower light 

How does Harmony configurator work? 

When launching the tool, you will quickly go through 4 main steps: 

  • Step 1 “Select the expected product type”

Select the range and the functionality required. 

  • Step 2 “Configure” or “Substitute”

Start from scratch and select the different elements from the choice of color, light, voltage, connectivity, sounder and mounting kits, or paste your installed product reference number to get substitution proposals. 

  • Step 3 “Customize” (optional for some ranges)

Design your product with your logo, length, legend, text, diagram, … 

  • Step 4 “Finalize & share" 

Check your configuration summary, and send an email with the attached configuration file to your local Schneider Sales Representative or contact our Customer Care Center to receive a quote.