Issue:
Needs the line reactor part number for a 15HP 460VAC drive
Product Line:
All
Environment:
All
Cause:
Input or output line/load reactor part numbers.
Resolution:
RL02503 is open style.
RL02513 is enclosed NEMA type 1.
Both are 5% reactors rated for 15HP 480V 3 phase.
This reactor will fit the ATV31HD11N4, ATV61HD11N4 and ATV71HD11N4 or any 15HP 460VAC drive.
Released for:Schneider Electric Global