Issue:
Seismic Qualification Documentation on the Altivar Process
Product Line:
Altivar Process Drive
Environment:
All serial numbers for Altivar Process Drive
Cause:
N/A
Resolution:
There is no seismic document for Altivar Process. No test has been performed for this.
However each drive's product datasheet does provide information on vibration and shock resistance. See example below
For instance, with an ATV630D11N4:
Vibration Resistance:
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
Shock Resistance:
15 gn for 11 ms conforming to IEC 60068-2-27
These values are available in the datasheet of the product (http://eshop.schneider-electric.com/product.aspx?org=21&lang=1&dist=276&prod_id=ATV630D11N4).
Seismic Qualification Documentation on the Altivar Process
Product Line:
Altivar Process Drive
Environment:
All serial numbers for Altivar Process Drive
Cause:
N/A
Resolution:
There is no seismic document for Altivar Process. No test has been performed for this.
However each drive's product datasheet does provide information on vibration and shock resistance. See example below
For instance, with an ATV630D11N4:
Vibration Resistance:
1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
Shock Resistance:
15 gn for 11 ms conforming to IEC 60068-2-27
These values are available in the datasheet of the product (http://eshop.schneider-electric.com/product.aspx?org=21&lang=1&dist=276&prod_id=ATV630D11N4).
Released for:Schneider Electric Global