Welcome to the Schneider Electric corporate Website

Select your location

The right lighting can transform homes and commercial buildings, adding ambience and comfort. It can also bring savings and help your customers reduce energy consumption. For you, it means more opportunities to your business with our latest offerings.
  • Wiser Odace Lighting

    Accentuate the moment

    Wiser Odace Lighting takes its cue from your rhythm. On your command, any space in your home can slip into the right ambiance. A breeze to set up, this wireless system brings together modern, intuitive design and state-of-the-art technology – making it simple for you to set the perfect scene.

Find out more about lighting energy efficiency

Join our Electricians’ program specifically tailored to meet your unique needs
  • Dimmer applications

    Conference room

    Help customers set the perfect conditions for presentations in the conference room. Dimmed lights help focus attention on the screen and can save up to 20% of energy.
  • Dimmer applications

    Living room

    Create the perfect ambiance for every situation in the living room and enable up to 20% energy savings. Diming the lights improves the level of comfort and helps lower the energy bill, for example when watching TV.
  • Dimmer applications

    Bedroom

    Create the perfect scene with soft lighting in the bedroom and enable up to 20% energy savings. Use dimmers to improve comfort and functionality.
  • Dimmer applications

    Kitchen

    Install dimmers in the kitchen area to adjust brightness and energy use to your needs. Soft lights help create the perfect dining ambiance.
  • Dimmer applications

    Office

    Improve working comfort and productivity by adapting the light in the workplace. Install dimmers in the office to enable up to 20% of energy savings.

Our dimming solutions

Wired

Wall mounted solutions
Adjust the level of lighting from several control points in the room. Each pushbutton can control the super dimmer to maximize occupant comfort. You can choose from:
• Rotary dimmers for lighting loads (except FLC) with optional memory function
• Touch dimmers with or without memory
• Comfort rotary dimmers with energy saving function and position indicator

DIN-rail mounted solutions
Transform push-buttons into dimmers by installing a dimming module in the control cabinet on DIN rail. The module controls lighting for all lights (except FLC loads).
Advantages of this solution:
• Control lights through walls
• Adjust several light circuits
• Set different scenes or scenarios

Wireless

Infra-red system

Wit the infra-red solutions your customers can easily dim the lights from different locations in the same room, for example without getting up from the sofa. The system comprises a remote emitter and and wall-mounted receiver.

RF system

The RF system is designed to enable convenient dimming from several locations. It combines an RF remote emitter and one or more RF receivers. It is the perfect solution for renovations and can be mixed with other home control solutions. It enables customers to:
• Control lights through walls
• Adjust several light circuits
• Set different scenes or scenarios

Bluetooth Low Energy (BLE) system

Smartphones with Bluetooth connectivity have become an essential part of everyday life — and our BLE lighting products take advantage of their capabilities. They help save energy because it's connected only when required by the user; it delivers simple configuration and timers via the app, on your phone or tablet. It is a modern remote control to help users configure and simplify their lives.

Digital

KNX system
Adapt lighting, heating and shutters with the KNX bus system, a globally recognized standard for interconnected, intelligent home automation components. The KNX system enables:
• Flexibility (planning, adaptation, multi-vendor applications)
• Safety and security
• Up to 50% energy savings with multiple functions

IHC system
Intelligent Home Control integrates lighting, heating and shutters for convenient control and up to 50% energy savings. It features a central programmable unit in the control cabinet and enables:
• Flexible scene-setting and programming
• Remote access and control
• Easy scalability and integration of multiple devices

C-Bus
A microprocessor-based control and management system for buildings and homes, C-Bus is used to control lighting and other electrical services such as pumps, audio/visual devices, motors, etc. Whether simple ON/OFF control of a lighting circuit, or variable (analogue) type control, such as electronic dimmable fluorescent ballasts, C-Bus can be used to easily control virtually any type of electrical load. The key reasons to use C-Bus:
• Highly robust and reliable control system, but low cost per node
• Ultimate flexibility in switching and control: functions can be changed, added, removed, moved, reprogrammed, at any position on the network, at any time, without any cumbersome hard-wiring
• A single C-Bus cable connection can control an unlimited number of devices.

Dimmers for LED? Download brochure and discover the latest solutions.

Popular products

Learn everything you need to know about dimmers

Join our Electricians’ program specifically tailored to meet your unique needs.
  • Modern living room

    Detector applications

    Living room

    In the living room, presence or movement detectors can help save up to 20% of energy. They also improve comfort as occupants don't need to reach for the light switch.
  • Detector applications

    Bathroom

    In bathrooms, presence detectors can automatically switch the lights with up to 20% energy savings. They can also control fans for optimal ventilation.
  • Detector applications

    Outdoors

    Outdoor lights can be switched on and off automatically thanks to movement detectors. This enables up to 50% energy savings and can help improve the safety of people outside after dark.
  • Detector applications

    Corridors and toilets

    Corridors can be lit up or pilot-lit by switching off every second or third light thanks to movement detectors. Additionally, presence detectors can be used to illuminate the toilets, This can help save up to 30% of energy.
  • Startup business team in meeting working on computer

    Detector applications

    Conference room

    As lights in meeting rooms are often left on when people leave, installing presence detectors for automatic shutdown can help save up to 20% of energy.

Lighting: presence and movement detectors

Download the complete guide to presence and movement detectors.

Application sheets

Hotel lobby

Discover lighting best practices and solutions specific to hotel lobby areas.

Large buildings

Learn about efficient lighting management in large buildings.

Office spaces

Learn how to improve productivity and comfort with lighting solutions for offices.

Popular products

Learn everything you need to know about sensors

Join our Electricians’ program specifically tailored to meet your unique needs.
No! LED-technology luminaires have a special technological feature: they need a high current for a very short time at start-up. Learn how our tools and solutions can take solve this for you.
  • Aerial view of lightning over a city at night, weather.

    Optimize your installation

    Surge protection

    LED-technology luminaires can be destroyed by a surge.
    Protect your LED-technology lighting against lightning and temporary surges with our our solutions.
  • Optimize your installation

    Control

    The contactors and impulse relays that you normally use to control your lighting circuits can be damaged by the high inrush currents of LED-technology lamps. Use zero-voltage-switching contactors or impulse relays perfectly suited to the control of LED-technology lighting circuits.
  • Optimize your installation

    Circuit breaker

    The electronic interface (driver) of the luminaires causes a large transient inrush current at power up which could result in circuit-breaker tripping. By using a control device of the iCT+ or iTL+ type, you can optimize the protection circuit breaker's rating and curve.
  • Optimize your installation

    Harmonics

    The neutral conductor should have the same cross section as the phase conductors. In a 3-phase network, the harmonic content of the 3rd order and multiples of 3 generally ranges between 15-33% for LED lighting loads. The neutral conductor is loaded and should be designed to allow current flow.
  • LED lighting solutions

    Our zero-voltage-switching contactors and impulse relays are perfectly suited to the control of LED-technology luminaires. Test their endurance: they can achieve up to 5,000,000 switching operations!

Popular products

Find out more about LED lighting solutions

Join our Electricians’ program specifically tailored to meet your unique needs.
Use time switches to accurately and automatically program the operation of heating, lighting, ventilation, access control, bells, roller blinds, stairs, etc.
  • Timer applications

    Supermarket

    Program indoor and outdoor lights in different time slots, according to opening hours, and enable up to 25% energy savings.
  • Timer applications

    Car park

    Power savings by automatically extinguishing lighting when it is not necessary. Secure savings by not relying on uncertain human action. Improve the feeling of safety at minimum cost as the lighting is always on when it is dark.
  • Timer applications

    Shop

    A recipe for up to 25% energy savings: Window lighting is still on after opening hours, but off from 10 pm when there are fewer passers-by. Shutters are automatically closed at 10:30 pm. At 8 am, the shutters are opened and the lights are switched on.
  • Timer applications

    School

    Enable up to 50% energy savings by automatically extinguishing lighting when it is not necessary. Modify the time switch program easily for special events and vacation, avoiding unnecessary energy spending.

Application sheets

Car parks

Optimizing lighting for the car park of a hotel

Shop windows

Shop window lighting turns on automatically when luminosity is low.

Public lighting

Learn how to improve productivity and comfort with lighting solutions for offices.

How to select timer switches?

Download the practical timer selection guide and learn how to choose the right solution for your customers' needs.

Popular products

Find out more about scheduled lighting solutions

Join our Electricians’ program specifically tailored to meet your unique needs.
Wiser Home Control puts control of light switches, dimmers, sensors, timers and much more at your customers' fingertips. It integrates electrical, multi-media and telecommunications systems in one, easy-to-use and upgrade interface.

Wiser Home Control

Discover the comfort and convenience of complete control with Wiser.

Wiser Home Control: Centralize lights and so much more

Learn more about Wiser Energy today

Join our partner program for electricians

Discover tailored resources, training and support to help you grow your business and improve the safety of your customers.
<script> $(document).ready(function() { $('head').append('<meta name="apple-itunes-app" content="app-id=714825126">'); }); </script>
<!-- Start SmartBanner configuration --> <meta name="smartbanner:title" content="mySchneider"> <meta name="smartbanner:author" content="Schneider Electric SA"> <meta name="smartbanner:price" content="Free"> <meta name="smartbanner:price-suffix-apple" content=" - On the App Store"> <meta name="smartbanner:price-suffix-google" content=" - Google Play"> <meta name="smartbanner:icon-apple" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:icon-google" content="//lh3.googleusercontent.com/lAVirntKlp63vbntUZvOkMvZI8fE4rIoA5Lwif9M09VxzFhcWE21sTDYqJqOqIPqg4m4=w300-rw"> <meta name="smartbanner:button" content="VIEW"> <meta name="smartbanner:button-url-apple" content="https://app.appsflyer.com/id714825126?pid=Web&c=Smart_app_bannerCORP"> <meta name="smartbanner:button-url-google" content="https://app.appsflyer.com/com.schneider.qrcode.tocase?pid=Web&c=Smart_app_bannerCORP"> <meta name="smartbanner:enabled-platforms" content="android"> <!-- End SmartBanner configuration --> <link rel="stylesheet" href="[PublicationUrl]/assets-re1/css/smartbanner.min.css" /> <script type="text/javascript" src="[PublicationUrl]/assets-re1/js/smartbanner.min.js"></script>
Your browser is out of date and has known security issues. It also may not display all features of this website or other websites. Please upgrade your browser to access all of the features of this website. Internet Explorer 9 or higher is recommended for optimal functionality.