Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric corporate Website

Enhanced Diagnostic Monitor

EcoStruxure™ Triconex Safety Systems


Easy diagnostics for status and health analysis of the Triconex controllers

Download brochure

Overview

Triconex enhanced diagnostic monitor (EnDM) software monitors the status and health of Triconex controllers. The controllers’ comprehensive system diagnostics are generated automatically and logged; no user code is required.

Triconex EnDM is quick and simple to use. It provides detailed insight into:

  • System information
  • Diagnostics and health information
  • Module status, including field/power/voter health
  • System alarms
Also, clear indicators and health classifications together with color-coding aid quick analysis, help users determine potential remedial actions.

Features

  • Uses NAMUR 107 NE symbols
  • Monitors controller(s) hardware
  • Displays system status, health and conditions
  • Shows extended module information and firmware versions
  • Collects system status (periodic or on-demand)
  • Monitors controller(s) program scan time
  • Monitors and allows changes to controller(s) memory allocation
  • Permits viewing project information stored in controller(s)
  • Displays communications performance and status
  • Collects, views and reports system events

Benefits

  • Saves valuable time in identifying system health conditions
  • Avoids costly downtime
  • Provides efficient operation
  • Minimizes the likelihood of human error

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Pharmaceuticals
Process Automation Learning Services
Explore our digital and in-person courses, specially designed to ensure the technical skills of your automation workforce are future-ready. Or request a custom learning solution to address your unique training needs.
Discover now opens in new Window
Tricon CX

Tricon CX

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP - SIL 2 safety-instrumented system

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Browse FAQ

Get answers you need by browsing topic-related Frequently Asked Questions (FAQ).

Contact Sales

Start your sales inquiry online and an expert will connect with you.