Empower your workforce to optimize all your assets. In real time.
-
Reduce downtime by increasing operator efficiency
Use Augmented Reality technology to give operators the ability to superimpose real-time data and virtual objects on to the real plant environment.
• Speed up maintenance: Get information faster with immediate, relevant access in the field (user manuals, instructions, diagrams, etc.).
• Reduce human errors: Avoid operator errors during maintenance by locating the right equipment and guiding them step-by-step to complete the procedures
EcoStruxure Augmented Operator Advisor is an app perfectly aligned to the “digital native” generation expectations.
-
Reduce downtime by increasing maintenance effectiveness
• Better insight into operations with built-in Ethernet capability.
• Reduce downtime with redundant controllers and power supply with wireless and predictive maintenance.EcoStruxure Hybrid DCS and Modicon M580 controller can help you save up to $1.2 million in downtime and up to $800,000 in wasted maintenance costs
Eliminate unscheduled downtime and incidents on the plant floor
EcoStruxure Maintenance Advisor is a predictive maintenance tool that provides 100 % ROI within three months of implementation.
• A connected IIoT-enabled decision-support platform, it enables plant personnel to make more knowledgeable and proactive maintenance.
• Provides actionable, early insight into abnormal operating conditions across the plant.
• Empowers your workforce to make smarter business and operating decisions and then act on them from anywhere.